Product  IECEx-Zulassung

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3026412

Alternative order number : 26412

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

Technical Data

Product type Photoelectric Sensor

Select Country

Turck worldwide

to top